IESNA:LM-63-2002
[TEST]P951560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26223
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3605.9 3877.8 4169.7 4463.1 4687.9 4825.6 4909.3 4956.4 5008.3 5068.4
5145.9 5251.1 5392.9 5560.3 5763.7 6106.2 6623.7 7310 8157.5 9217.4
10606.7 12201.4 13899.1 15443.3 16376.6 15902.7 14954.2 13683.3 12156.4 10336.8
8035.1 5740.9 3757.4 2184.1 961 297.5 0
3605.9 3892.4 4221.1 4546.7 4786.7 4932.7 5001.8 5018.8 5030 5039.9
5056 5090.3 5153.1 5232 5361.9 5633.5 6109.7 6800 7699.4 8771.7
10056.1 11534.7 13240.5 15084.7 16933.7 17424.9 16382.9 15042.1 13634.3 12032.8
9790.4 7379.5 5136 3126.6 1461.2 465.6 0
3605.9 3907.3 4272.5 4630.1 4885.5 5039.7 5094 5081.2 5051.8 5011.4
4966.1 4929.4 4913.5 4903.8 4960.2 5160.9 5595.6 6290 7241.1 8325.9
9505.7 10868.2 12581.9 14725.9 17490.9 18947.1 17811.5 16400.8 15112.4 13728.9
11545.8 9018.2 6514.4 4069.1 1961.4 633.7 0
3605.9 3928.1 4323.5 4705.2 4973.7 5119.4 5144 5082.1 4986.1 4875.3
4759.3 4655.6 4576.4 4522.4 4562.8 4799.7 5327.1 6135.3 7172.9 8312.1
9508 10800.8 12319.1 14198.8 16836.4 18873.4 18094.2 16533.4 15171.6 13771.6
11703.4 9243.7 6794.7 4382.3 2227.7 782.3 0
3605.9 3949 4374.5 4780.4 5061.8 5198.8 5194.1 5083 4920.4 4739.1
4552.6 4381.9 4239.3 4141.1 4165.6 4438.6 5058.5 5980.6 7104.5 8298.2
9510.4 10733.3 12056.3 13671.9 16181.9 18799.5 18376.7 16665.8 15230.9 13814
11861 9469.3 7075.1 4695.5 2494.1 930.9 0
3605.9 3961.5 4402.2 4825.6 5115.2 5237.5 5195.5 5026.9 4796.7 4557.2
4331.6 4136.9 3984.2 3901.3 3999 4427.8 5248 6394 7766.9 9253.8
10741.8 12204.3 13693.5 15325 17746.3 20232.5 20198 18563.4 16927.9 15141.7
12893.9 10254.5 7668.1 5103.7 2829.5 1098.6 0
3605.9 3973.9 4429.9 4870.9 5168.3 5276.3 5196.9 4970.9 4673 4375.2
4110.7 3892 3729 3661.5 3832.5 4417 5437.6 6807.5 8429.4 10209.1
11973.3 13675.3 15330.6 16978.1 19310.7 21665.8 22019.3 20460.9 18624.7 16469.3
13926.8 11039.7 8260.9 5511.9 3164.8 1266.4 0
3605.9 3980.2 4446.6 4895.3 5192.1 5289.3 5183 4919.6 4582.9 4262.6
3992.2 3775.5 3621 3576.7 3812.7 4507.5 5657.6 7207.6 9086.9 11171.8
13244 15247.4 17204.8 19101 21583.6 23828.2 24116.1 22566.7 20436.9 17826.6
14882.2 11717.3 8616.8 5660.4 3249 1273.5 0
3605.9 3986.4 4463.5 4919.7 5215.8 5302.3 5169.2 4868.1 4492.8 4150
3874 3659.2 3512.9 3491.7 3793 4598 5877.6 7607.8 9744.6 12134.2
14514.6 16819.4 19079 21223.7 23856.4 25990.5 26212.8 24672.5 22249 19183.7
15837.7 12395.1 8972.5 5808.7 3333.3 1280.6 0
3605.9 3983.6 4476.2 4931.5 5224.8 5303.7 5152.9 4831.8 4437.5 4088.8
3816.2 3604.5 3462 3455.1 3789.9 4645 5987.2 7842.7 10143.8 12699.5
15282.8 17740.3 20174.2 22581.8 25324.2 27347.2 27367.9 25577.5 22752 19234.6
15581.7 11955.1 8264.8 5252.5 2887.8 1075.1 0
3605.9 3986.4 4463.5 4919.7 5215.8 5302.3 5169.2 4868.1 4492.8 4150
3874 3659.2 3512.9 3491.7 3793 4598 5877.6 7607.8 9744.6 12134.2
14514.6 16819.4 19079 21223.7 23856.4 25990.5 26212.8 24672.5 22249 19183.7
15837.7 12395.1 8972.5 5808.7 3333.3 1280.6 0
3605.9 3980.2 4446.6 4895.3 5192.1 5289.3 5183 4919.6 4582.9 4262.6
3992.2 3775.5 3621 3576.7 3812.7 4507.5 5657.6 7207.6 9086.9 11171.8
13244 15247.4 17204.8 19101 21583.6 23828.2 24116.1 22566.7 20436.9 17826.6
14882.2 11717.3 8616.8 5660.4 3249 1273.5 0
3605.9 3973.9 4429.9 4870.9 5168.3 5276.3 5196.9 4970.9 4673 4375.2
4110.7 3892 3729 3661.5 3832.5 4417 5437.6 6807.5 8429.4 10209.1
11973.3 13675.3 15330.6 16978.1 19310.7 21665.8 22019.3 20460.9 18624.7 16469.3
13926.8 11039.7 8260.9 5511.9 3164.8 1266.4 0
3605.9 3961.5 4402.2 4825.6 5115.2 5237.5 5195.5 5026.9 4796.7 4557.2
4331.6 4136.9 3984.2 3901.3 3999 4427.8 5248 6394 7766.9 9253.8
10741.8 12204.3 13693.5 15325 17746.3 20232.5 20198 18563.4 16927.9 15141.7
12893.9 10254.5 7668.1 5103.7 2829.5 1098.6 0
3605.9 3949 4374.5 4780.4 5061.8 5198.8 5194.1 5083 4920.4 4739.1
4552.6 4381.9 4239.3 4141.1 4165.6 4438.6 5058.5 5980.6 7104.5 8298.2
9510.4 10733.3 12056.3 13671.9 16181.9 18799.5 18376.7 16665.8 15230.9 13814
11861 9469.3 7075.1 4695.5 2494.1 930.9 0
3605.9 3928.1 4323.5 4705.2 4973.7 5119.4 5144 5082.1 4986.1 4875.3
4759.3 4655.6 4576.4 4522.4 4562.8 4799.7 5327.1 6135.3 7172.9 8312.1
9508 10800.8 12319.1 14198.8 16836.4 18873.4 18094.2 16533.4 15171.6 13771.6
11703.4 9243.7 6794.7 4382.3 2227.7 782.3 0
3605.9 3907.3 4272.5 4630.1 4885.5 5039.7 5094 5081.2 5051.8 5011.4
4966.1 4929.4 4913.5 4903.8 4960.2 5160.9 5595.6 6290 7241.1 8325.9
9505.7 10868.2 12581.9 14725.9 17490.9 18947.1 17811.5 16400.8 15112.4 13728.9
11545.8 9018.2 6514.4 4069.1 1961.4 633.7 0
3605.9 3892.4 4221.1 4546.7 4786.7 4932.7 5001.8 5018.8 5030 5039.9
5056 5090.3 5153.1 5232 5361.9 5633.5 6109.7 6800 7699.4 8771.7
10056.1 11534.7 13240.5 15084.7 16933.7 17424.9 16382.9 15042.1 13634.3 12032.8
9790.4 7379.5 5136 3126.6 1461.2 465.6 0
3605.9 3877.8 4169.7 4463.1 4687.9 4825.6 4909.3 4956.4 5008.3 5068.4
5145.9 5251.1 5392.9 5560.3 5763.7 6106.2 6623.7 7310 8157.5 9217.4
10606.7 12201.4 13899.1 15443.3 16376.6 15902.7 14954.2 13683.3 12156.4 10336.8
8035.1 5740.9 3757.4 2184.1 961 297.5 0
3605.9 3848 4104 4354.6 4550.8 4674.9 4752.3 4797.1 4842.8 4899.4
4980.2 5093.1 5240.2 5409.1 5619 5921.6 6354.7 6921.8 7633.8 8480.3
9495.4 10561.7 11507 12177 12344.4 11639.4 10641.9 9454.9 8159.6 6755.4
5145.8 3601.6 2320.4 1343 604.1 197.9 0
3605.9 3818.3 4038.3 4246.3 4413.7 4524.4 4595.2 4637.8 4677.1 4730.1
4814.5 4934.9 5087.5 5258 5474.1 5737 6085.7 6533.5 7110.1 7743.1
8384 8922 9115 8910.7 8312.1 7376.2 6329.7 5226.5 4162.8 3174.2
2256.5 1462.3 883.5 502 247.4 98.2 0
3605.9 3786.6 3972.7 4146.1 4281.3 4374.4 4432.5 4460.3 4482 4511.4
4564.5 4647.5 4755 4867.3 4995.1 5138.3 5320.1 5558 5871 6204.5
6513.8 6714.8 6670.5 6358.9 5779 4994.8 4194.8 3411.1 2685.7 2053.3
1490.2 1009.8 650.6 400.2 213.9 88.7 0
3605.9 3755 3907.3 4045.9 4149 4224.4 4269.8 4282.8 4286.9 4292.5
4314.3 4360 4422.5 4476.5 4516.1 4539.6 4554.4 4582.5 4631.9 4665.8
4643.7 4507.4 4225.8 3807.2 3245.9 2613.5 2060 1595.7 1208.7 932.3
723.9 557.3 417.9 298.6 180.6 79.1 0
3605.9 3723.2 3841.3 3948.4 4030.5 4084.6 4108.9 4096 4060.6 4017.1
3974.2 3945.6 3932.2 3915.6 3884.3 3830.7 3757 3680.9 3610.2 3551.8
3488.1 3380.6 3202.4 2951.1 2624.9 2234.4 1883.1 1545.4 1223 975.6
763.2 584.1 428.9 300.5 179.6 78.2 0
3605.9 3691.4 3775.4 3850.8 3912 3944.9 3947.9 3909.2 3834.2 3741.8
3634.3 3531.2 3441.5 3354.3 3252.8 3121.9 2959.7 2779.6 2588.6 2437.8
2332.6 2254 2179 2094.9 2003.9 1855.2 1706.1 1495.1 1237.3 1019.1
802.5 610.9 440 302.8 178.5 77.2 0
3605.9 3661 3713.8 3764.9 3810.4 3829.9 3814.8 3749.1 3635.8 3502.8
3354.3 3218.6 3105.1 3007.3 2911.1 2798 2662.9 2513.9 2355.6 2230.4
2147.2 2092.4 2052.7 2005.7 1933.7 1808.6 1684.1 1507.4 1294.3 1099.9
893 698.8 514.5 357.5 218.6 93.5 0
3605.9 3630.5 3652.2 3678.9 3708.6 3714.9 3681.7 3589 3437.4 3263.8
3074.6 2906 2768.8 2660.1 2569.5 2474 2366.1 2248.2 2122.6 2023
1961.8 1930.9 1926.4 1916.4 1863.5 1762.1 1662.1 1519.6 1351.2 1180.6
983.5 786.6 588.8 412.3 258.7 110 0
3605.9 3601 3594.1 3599.7 3610.7 3612.1 3567.8 3455.1 3281.4 3086.3
2892.6 2740.4 2629.7 2548.1 2476.1 2392.4 2292.1 2180 2053.4 1933.7
1844.5 1796 1800.9 1805.7 1790.5 1753.1 1663.2 1516.5 1351.2 1194.1
1046.1 889.7 711.9 517.5 336.9 142.5 0
3605.9 3568.3 3536.7 3525.4 3530.9 3537.8 3508.3 3418.4 3271.7 3105.3
2943.8 2802.7 2678.5 2569.8 2467.1 2359.5 2241.6 2116.3 1991.8 1880.7
1782.9 1710 1671.2 1648 1626.1 1600.6 1547 1451.2 1329.7 1194.4
1040.8 886.9 711.5 523.3 344.5 152.2 0
3605.9 3541.7 3486.6 3458.7 3460.6 3480.2 3480.8 3428.5 3318.8 3174.9
3024 2880.1 2740 2606.2 2477.1 2348.4 2216.5 2083.1 1959.4 1853.6
1758.8 1686.2 1633.6 1593.2 1555.1 1511.8 1452.6 1372.6 1273.8 1156.1
1011.3 863.3 691.7 513.6 334.2 148.1 0
3605.9 3515.3 3436.4 3392.1 3390.3 3423 3453.4 3438.5 3365.8 3244.5
3104.3 2957.6 2801.7 2642.6 2487.2 2337.3 2191.5 2049.9 1927.2 1826.5
1734.9 1662.5 1596.1 1538.4 1484 1423.1 1358.1 1294 1217.9 1117.7
981.7 839.6 671.8 503.9 323.8 143.9 0
3605.9 3491.3 3394.3 3336.8 3335 3386.2 3458.4 3498.8 3470.6 3364
3211.8 3046 2875 2701.1 2531.9 2369.4 2214.6 2068.8 1943 1841.4
1758.1 1697.5 1645.8 1591.8 1530.9 1452.9 1369.6 1290.4 1205.5 1099.5
964.3 821.9 657 493.4 312 141.7 0
3605.9 3467.5 3352.4 3281.4 3279.6 3349.6 3463.4 3559.1 3575.4 3483.8
3319.5 3134.3 2948.4 2759.8 2576.4 2401.4 2237.7 2087.7 1959 1856.2
1781.5 1732.4 1695.3 1645.2 1577.7 1482.6 1380.9 1286.8 1193 1081.4
946.7 804.2 642 482.9 300.3 139.5 0
3605.9 3446.6 3315.3 3234.8 3229.4 3310.1 3453.1 3591.2 3642.6 3571.2
3405.4 3203.2 3005.5 2814.6 2630.7 2455.5 2290 2137.2 2006.1 1902.3
1824.9 1772.2 1738.2 1695.6 1635.5 1550 1453.1 1353.5 1251.7 1127.6
981 832.1 665.3 481 290.3 139.1 0
3605.9 3425.7 3278.2 3188 3179 3270.8 3442.9 3623.2 3709.7 3658.5
3491.3 3272.1 3062.8 2869.5 2685 2509.7 2342.3 2186.9 2053.1 1948.2
1868.3 1811.9 1781.1 1745.9 1693.4 1617.5 1525.5 1420.4 1310.4 1173.6
1015.3 860 688.4 479 280.2 138.6 0
3605.9 3404.7 3244.6 3146.8 3132.7 3222.7 3401.2 3589.6 3694.2 3667.9
3523.4 3307.8 3091.8 2901.7 2723.8 2557.6 2397.4 2246.4 2114.8 2009.1
1922.8 1862.7 1825.6 1789.9 1738 1665.3 1571.2 1463.7 1347.7 1207.4
1045.9 886.3 710.5 471.3 258.7 122.3 0
3605.9 3383.8 3210.8 3105.7 3086.3 3174.9 3359.6 3556.1 3678.5 3677.1
3555.4 3343.7 3120.9 2934.1 2762.5 2605.5 2452.6 2305.9 2176.5 2070
1977.3 1913.6 1870.1 1834.1 1782.9 1713 1616.8 1506.8 1385.1 1241.2
1076.5 912.5 732.7 463.5 237.3 105.9 0
3605.9 3367.6 3185 3074.8 3049.5 3127.8 3292.6 3467.4 3577.1 3580.3
3476 3287.1 3077.9 2894.5 2734.3 2592.5 2455.8 2321.8 2199.4 2096.3
2011.1 1953.6 1912.4 1876.8 1825.8 1752.3 1651.4 1536.7 1412.1 1267.6
1100.6 937.9 751.9 504.5 275.6 121.9 0
3605.9 3351.3 3159 3044.1 3012.6 3080.8 3225.7 3378.7 3475.8 3483.4
3396.7 3230.6 3034.7 2854.8 2706.2 2579.5 2458.8 2337.7 2222.2 2122.6
2044.8 1993.6 1954.9 1919.5 1868.7 1791.6 1686 1566.6 1439 1294
1124.7 963 771 545.4 314.1 138.1 0
3605.9 3338.1 3140.8 3022.5 2988.5 3049.6 3178.3 3308.9 3390.3 3395.4
3318.4 3169.9 2991.3 2820.1 2674.1 2550 2433.8 2316.6 2203.1 2109.3
2044 2000.8 1964.8 1929.6 1879.7 1802.3 1697 1577.3 1449.3 1306.2
1137.4 974.9 786.8 572.3 347.3 151.5 0
3605.9 3325 3122.7 3000.9 2964.1 3018.5 3131 3239.2 3304.9 3307.3
3240.3 3109.1 2947.5 2785.4 2642.2 2520.4 2408.7 2295.5 2184.1 2096
2043.4 2008 1974.8 1939.7 1890.8 1812.9 1707.7 1587.8 1459.5 1318.4
1150.1 986.8 802.5 599.1 380.5 164.9 0
3605.9 3314.8 3109.8 2986.1 2950.2 3002.9 3109.3 3207.1 3263.8 3264
3202.7 3084 2934.7 2776.9 2629.3 2497 2374.7 2253.3 2135.9 2053.1
2009.1 1980.1 1950.4 1915 1866.7 1791.2 1686.9 1568.5 1443.9 1305.4
1143.8 978 798.7 597.5 377.7 161.6 0
3605.9 3304.5 3097 2971.5 2936.2 2987.4 3087.7 3174.9 3222.6 3220.5
3165.2 3058.6 2921.7 2768.5 2616.6 2473.8 2340.9 2211.1 2087.7 2010.2
1974.8 1952.1 1926.1 1890.4 1842.8 1769.5 1666 1549.5 1428.2 1292.4
1137.4 968.9 794.9 595.7 375 158 0
3605.9 3295.1 3087.1 2962.6 2928.7 2981 3079.4 3164.4 3209.5 3206
3151.5 3052.4 2921.7 2769.6 2613.8 2461.4 2318 2177.8 2048.5 1974
1941.3 1922.1 1899.8 1864.4 1816 1741.2 1638.6 1524 1403.9 1269.1
1117.9 949.2 768.5 573.4 357.5 149.2 0
3605.9 3285.6 3077.3 2953.9 2921.2 2974.7 3071.1 3153.7 3196.3 3191.5
3137.9 3046.2 2921.7 2770.8 2611 2449.1 2295.3 2144.4 2009.4 1937.9
1907.8 1892.2 1873.5 1838.2 1789.1 1713 1611.3 1498.5 1379.5 1246
1098.4 929.6 741.9 551 340.1 140 0
3605.9 3273.8 3067.6 2947.3 2918.2 2973.5 3070.4 3152 3192.2 3185.2
3129.9 3044.1 2923.7 2772.9 2609.6 2442.2 2281.7 2122.6 1984.2 1913.6
1884.6 1870.7 1854.1 1818.2 1768.4 1688.1 1589.9 1479.2 1357.4 1224.6
1077.9 913.2 711.2 531.3 322.4 131.5 0
3605.9 3285.6 3077.3 2953.9 2921.2 2974.7 3071.1 3153.7 3196.3 3191.5
3137.9 3046.2 2921.7 2770.8 2611 2449.1 2295.3 2144.4 2009.4 1937.9
1907.8 1892.2 1873.5 1838.2 1789.1 1713 1611.3 1498.5 1379.5 1246
1098.4 929.6 741.9 551 340.1 140 0
3605.9 3295.1 3087.1 2962.6 2928.7 2981 3079.4 3164.4 3209.5 3206
3151.5 3052.4 2921.7 2769.6 2613.8 2461.4 2318 2177.8 2048.5 1974
1941.3 1922.1 1899.8 1864.4 1816 1741.2 1638.6 1524 1403.9 1269.1
1117.9 949.2 768.5 573.4 357.5 149.2 0
3605.9 3304.5 3097 2971.5 2936.2 2987.4 3087.7 3174.9 3222.6 3220.5
3165.2 3058.6 2921.7 2768.5 2616.6 2473.8 2340.9 2211.1 2087.7 2010.2
1974.8 1952.1 1926.1 1890.4 1842.8 1769.5 1666 1549.5 1428.2 1292.4
1137.4 968.9 794.9 595.7 375 158 0
3605.9 3314.8 3109.8 2986.1 2950.2 3002.9 3109.3 3207.1 3263.8 3264
3202.7 3084 2934.7 2776.9 2629.3 2497 2374.7 2253.3 2135.9 2053.1
2009.1 1980.1 1950.4 1915 1866.7 1791.2 1686.9 1568.5 1443.9 1305.4
1143.8 978 798.7 597.5 377.7 161.6 0
3605.9 3325 3122.7 3000.9 2964.1 3018.5 3131 3239.2 3304.9 3307.3
3240.3 3109.1 2947.5 2785.4 2642.2 2520.4 2408.7 2295.5 2184.1 2096
2043.4 2008 1974.8 1939.7 1890.8 1812.9 1707.7 1587.8 1459.5 1318.4
1150.1 986.8 802.5 599.1 380.5 164.9 0
3605.9 3338.1 3140.8 3022.5 2988.5 3049.6 3178.3 3308.9 3390.3 3395.4
3318.4 3169.9 2991.3 2820.1 2674.1 2550 2433.8 2316.6 2203.1 2109.3
2044 2000.8 1964.8 1929.6 1879.7 1802.3 1697 1577.3 1449.3 1306.2
1137.4 974.9 786.8 572.3 347.3 151.5 0
3605.9 3351.3 3159 3044.1 3012.6 3080.8 3225.7 3378.7 3475.8 3483.4
3396.7 3230.6 3034.7 2854.8 2706.2 2579.5 2458.8 2337.7 2222.2 2122.6
2044.8 1993.6 1954.9 1919.5 1868.7 1791.6 1686 1566.6 1439 1294
1124.7 963 771 545.4 314.1 138.1 0
3605.9 3367.6 3185 3074.8 3049.5 3127.8 3292.6 3467.4 3577.1 3580.3
3476 3287.1 3077.9 2894.5 2734.3 2592.5 2455.8 2321.8 2199.4 2096.3
2011.1 1953.6 1912.4 1876.8 1825.8 1752.3 1651.4 1536.7 1412.1 1267.6
1100.6 937.9 751.9 504.5 275.6 121.9 0
3605.9 3383.8 3210.8 3105.7 3086.3 3174.9 3359.6 3556.1 3678.5 3677.1
3555.4 3343.7 3120.9 2934.1 2762.5 2605.5 2452.6 2305.9 2176.5 2070
1977.3 1913.6 1870.1 1834.1 1782.9 1713 1616.8 1506.8 1385.1 1241.2
1076.5 912.5 732.7 463.5 237.3 105.9 0
3605.9 3404.7 3244.6 3146.8 3132.7 3222.7 3401.2 3589.6 3694.2 3667.9
3523.4 3307.8 3091.8 2901.7 2723.8 2557.6 2397.4 2246.4 2114.8 2009.1
1922.8 1862.7 1825.6 1789.9 1738 1665.3 1571.2 1463.7 1347.7 1207.4
1045.9 886.3 710.5 471.3 258.7 122.3 0
3605.9 3425.7 3278.2 3188 3179 3270.8 3442.9 3623.2 3709.7 3658.5
3491.3 3272.1 3062.8 2869.5 2685 2509.7 2342.3 2186.9 2053.1 1948.2
1868.3 1811.9 1781.1 1745.9 1693.4 1617.5 1525.5 1420.4 1310.4 1173.6
1015.3 860 688.4 479 280.2 138.6 0
3605.9 3446.6 3315.3 3234.8 3229.4 3310.1 3453.1 3591.2 3642.6 3571.2
3405.4 3203.2 3005.5 2814.6 2630.7 2455.5 2290 2137.2 2006.1 1902.3
1824.9 1772.2 1738.2 1695.6 1635.5 1550 1453.1 1353.5 1251.7 1127.6
981 832.1 665.3 481 290.3 139.1 0
3605.9 3467.5 3352.4 3281.4 3279.6 3349.6 3463.4 3559.1 3575.4 3483.8
3319.5 3134.3 2948.4 2759.8 2576.4 2401.4 2237.7 2087.7 1959 1856.2
1781.5 1732.4 1695.3 1645.2 1577.7 1482.6 1380.9 1286.8 1193 1081.4
946.7 804.2 642 482.9 300.3 139.5 0
3605.9 3491.3 3394.3 3336.8 3335 3386.2 3458.4 3498.8 3470.6 3364
3211.8 3046 2875 2701.1 2531.9 2369.4 2214.6 2068.8 1943 1841.4
1758.1 1697.5 1645.8 1591.8 1530.9 1452.9 1369.6 1290.4 1205.5 1099.5
964.3 821.9 657 493.4 312 141.7 0
3605.9 3515.3 3436.4 3392.1 3390.3 3423 3453.4 3438.5 3365.8 3244.5
3104.3 2957.6 2801.7 2642.6 2487.2 2337.3 2191.5 2049.9 1927.2 1826.5
1734.9 1662.5 1596.1 1538.4 1484 1423.1 1358.1 1294 1217.9 1117.7
981.7 839.6 671.8 503.9 323.8 143.9 0
3605.9 3541.7 3486.6 3458.7 3460.6 3480.2 3480.8 3428.5 3318.8 3174.9
3024 2880.1 2740 2606.2 2477.1 2348.4 2216.5 2083.1 1959.4 1853.6
1758.8 1686.2 1633.6 1593.2 1555.1 1511.8 1452.6 1372.6 1273.8 1156.1
1011.3 863.3 691.7 513.6 334.2 148.1 0
3605.9 3568.3 3536.7 3525.4 3530.9 3537.8 3508.3 3418.4 3271.7 3105.3
2943.8 2802.7 2678.5 2569.8 2467.1 2359.5 2241.6 2116.3 1991.8 1880.7
1782.9 1710 1671.2 1648 1626.1 1600.6 1547 1451.2 1329.7 1194.4
1040.8 886.9 711.5 523.3 344.5 152.2 0
3605.9 3601 3594.1 3599.7 3610.7 3612.1 3567.8 3455.1 3281.4 3086.3
2892.6 2740.4 2629.7 2548.1 2476.1 2392.4 2292.1 2180 2053.4 1933.7
1844.5 1796 1800.9 1805.7 1790.5 1753.1 1663.2 1516.5 1351.2 1194.1
1046.1 889.7 711.9 517.5 336.9 142.5 0
3605.9 3630.5 3652.2 3678.9 3708.6 3714.9 3681.7 3589 3437.4 3263.8
3074.6 2906 2768.8 2660.1 2569.5 2474 2366.1 2248.2 2122.6 2023
1961.8 1930.9 1926.4 1916.4 1863.5 1762.1 1662.1 1519.6 1351.2 1180.6
983.5 786.6 588.8 412.3 258.7 110 0
3605.9 3661 3713.8 3764.9 3810.4 3829.9 3814.8 3749.1 3635.8 3502.8
3354.3 3218.6 3105.1 3007.3 2911.1 2798 2662.9 2513.9 2355.6 2230.4
2147.2 2092.4 2052.7 2005.7 1933.7 1808.6 1684.1 1507.4 1294.3 1099.9
893 698.8 514.5 357.5 218.6 93.5 0
3605.9 3691.4 3775.4 3850.8 3912 3944.9 3947.9 3909.2 3834.2 3741.8
3634.3 3531.2 3441.5 3354.3 3252.8 3121.9 2959.7 2779.6 2588.6 2437.8
2332.6 2254 2179 2094.9 2003.9 1855.2 1706.1 1495.1 1237.3 1019.1
802.5 610.9 440 302.8 178.5 77.2 0
3605.9 3723.2 3841.3 3948.4 4030.5 4084.6 4108.9 4096 4060.6 4017.1
3974.2 3945.6 3932.2 3915.6 3884.3 3830.7 3757 3680.9 3610.2 3551.8
3488.1 3380.6 3202.4 2951.1 2624.9 2234.4 1883.1 1545.4 1223 975.6
763.2 584.1 428.9 300.5 179.6 78.2 0
3605.9 3755 3907.3 4045.9 4149 4224.4 4269.8 4282.8 4286.9 4292.5
4314.3 4360 4422.5 4476.5 4516.1 4539.6 4554.4 4582.5 4631.9 4665.8
4643.7 4507.4 4225.8 3807.2 3245.9 2613.5 2060 1595.7 1208.7 932.3
723.9 557.3 417.9 298.6 180.6 79.1 0
3605.9 3786.6 3972.7 4146.1 4281.3 4374.4 4432.5 4460.3 4482 4511.4
4564.5 4647.5 4755 4867.3 4995.1 5138.3 5320.1 5558 5871 6204.5
6513.8 6714.8 6670.5 6358.9 5779 4994.8 4194.8 3411.1 2685.7 2053.3
1490.2 1009.8 650.6 400.2 213.9 88.7 0
3605.9 3818.3 4038.3 4246.3 4413.7 4524.4 4595.2 4637.8 4677.1 4730.1
4814.5 4934.9 5087.5 5258 5474.1 5737 6085.7 6533.5 7110.1 7743.1
8384 8922 9115 8910.7 8312.1 7376.2 6329.7 5226.5 4162.8 3174.2
2256.5 1462.3 883.5 502 247.4 98.2 0
3605.9 3848 4104 4354.6 4550.8 4674.9 4752.3 4797.1 4842.8 4899.4
4980.2 5093.1 5240.2 5409.1 5619 5921.6 6354.7 6921.8 7633.8 8480.3
9495.4 10561.7 11507 12177 12344.4 11639.4 10641.9 9454.9 8159.6 6755.4
5145.8 3601.6 2320.4 1343 604.1 197.9 0
3605.9 3877.8 4169.7 4463.1 4687.9 4825.6 4909.3 4956.4 5008.3 5068.4
5145.9 5251.1 5392.9 5560.3 5763.7 6106.2 6623.7 7310 8157.5 9217.4
10606.7 12201.4 13899.1 15443.3 16376.6 15902.7 14954.2 13683.3 12156.4 10336.8
8035.1 5740.9 3757.4 2184.1 961 297.5 0
